MP-MS Sprinkler pipe clamp
Sprinkler pipe ring MP-MS 117 J product number: 260532
Galvanized sprinkler pipe clamp with VdS, FM (M10) and UL (M10, M12) approvals for fire sprinkler applications
- Clamping Range - D: 114 - 119 mm
- Thread connection - M: M12
- Maximum load - F: 5000 N
Choose options
Clamping Range - D
- 68 - 72 mm
- 70 - 77 mm
- 82 - 90 mm
- 97 - 103 mm
- 108 - 114 mm
- 114 - 119 mm
- 122 - 127 mm
- 125 - 133 mm
- 132 - 137 mm
- 137 - 142 mm
- 150 - 156 mm
- 156 - 162 mm
- 162 - 168 mm
Thread connection - M
- M10
- M12
Nominal pipe size (imperial)
- 2-1/2 in
- 3 in
- 4 in
- 5 in
- 6 in
Pack size
- 5 pc
- 10 pc
Quantity
Pack
Total Pieces
5
Discounted net
236.17 ILS
47.23 ILS
/
1 each





