MP-SPN Sprinkler pipe hanger
Sprinkler pipe hanger MP-SPN 3"-M10 product number: 2180415
Galvanized sprinkler loop hanger with VdS, FM and UL approvals for fire sprinkler applications
- Clamping Range - D: 82.5 - 88.9 mm
- Thread connection - M: M10
- Approvals: FM approved, UL approved EX15279
Choose options
Clamping Range - D
- 33.7 - 35 mm
- 42 - 44.5 mm
- 48.3 - 51 mm
- 57 - 64 mm
- 70 - 76.1 mm
- 82.5 - 88.9 mm
- 108 - 114.3 mm
- 133 - 133 mm
- 139.7 - 139.7 mm
- 159 - 159 mm
- 165.1 - 168.3 mm
- 219.1 - 219.1 mm
Thread connection - M
- M8
- M10
- M12
- M16
Nominal pipe size (imperial)
- 1 in
- 1-1/4 in
- 1-1/2 in
- 2 in
- 2-1/2 in
- 3 in
- 4 in
- 5 in
- 6 in
Pack size
- 10 pc
- 25 pc
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
25
Discounted net
287.38 ILS
11.50 ILS
/
1 each



