MQ-52-72 D C-Channel profile
תעלה MQ-52-72 D 6M product number: 369605

Galvanized double C-Channel profile for medium/heavy-duty applications
- Height: 124 mm
- Material thickness: 2.5 mm, 2.75 mm
- Material composition: S250GD - DIN EN 10346
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
505.96 ILS
505.95 ILS
/
1 m
