MT-40D U C-Channel profile
Channel MT-40D U product number: 2362805
Medium-duty unslotted double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition: S280GD
- Surface finish: Galvanized
- Material thickness: 2 mm
Choose options
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
199.94 ILS
199.94 ILS
/
1 m


