MT-10 Basic profile
I.-Channel MT-10 product number: 2268492
Light-duty basic profile for use in indoor environments
- Material composition: S280 or better steel
- Surface finish: Indoor Coated - Pre-galvanized
- Material thickness: 1.2 mm
Choose options
Pack size
- 2 m
Quantity
Packs
Total Pieces
2
Discounted net
18.29 ILS
18.29 ILS
/
1 m
Technical Data
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
1.2 mm
Weight
0.78 kg
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf ETA-23-0105 Static Fire MT Channels, English [ 3.1 MB ]
Features & Applications
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – optimizing logistical and on-site operations, as well as providing simplicity in installation
- Economical solution for simple threaded rod trapeze frames
- Fully compatible with the MT System – direct mounting on MT girders possible
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Strut trapeze to support pipes, ducts and cable trays in dry, indoor environments
- Suitable for use in dry, indoor environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
