Channel rubber inlay for sound insulation

  • Approvals: Acustic insulaton DIN 4109 inspected
  • For use with: MM-C-16, MM-C-30, MM-C-36, MM-C-45
  • Material composition: EPDM

Choose options

Length
  • 0.1 m
  • 20 m
For use with
  • MM-C-16, MM-C-30, MM-C-36, MM-C-45
Pack size
  • 1 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 639.54 ILS