Galvanized silencer for use with compressive loads

  • Approvals: Acustic insulaton DIN 4109 inspected
  • For use with: MQ system
  • Material composition: Connecting part: Chromated galvanized steel, Insulation Material: EPDM

Choose options

Thread connection - M
  • M8
  • M10
For use with
  • MQ system
Maximum shear load - F
  • 300 N
  • 330 N
Width - B
  • 23 mm
  • 25 mm
Pack size
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 553.85 ILS