MT-PS-U OC Slider plate (wide)
Slider plate MT-PS-U OC product number: 2273696
Low-friction interface for use between pipe shoes and the MT-U-Gl T-Beam
- Material composition: Low Friction Polymer
- Surface finish: n/a
- Weight: 0.05 kg
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
331.27 ILS
33.13 ILS
/
1 each
Technical Data
Material composition
Low Friction Polymer
Surface finish
n/a
Weight
0.05 kg
Documents
pdf Corrosion handbook, English [ 9.4 MB ]
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – clips into MT girders, no fasteners required
Applications
- Facilitating pipe shoe movement due to thermal expansion/contraction
- Preventing corrosion or other damage due friction against the supporting girders
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
