Galvanized swivel slide connector for light-duty heating and refrigeration applications

  • Material composition: DD11 - DIN EN 10111
  • Surface finish: Indoor Coated - Electro galvanized
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Choose options

Thread connection - M
  • M8
  • M10
Height - H
  • 73 mm
  • 85 mm
Maximum tensile load - F
  • 0.8 kN
  • 1.5 kN
Pack size
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,126.51 ILS