MPSG Swivel slide connector
Swivel slide connector MPSG-M8 product number: 338994
Galvanized swivel slide connector for light-duty heating and refrigeration applications
- Thread connection - M: M8
- Height - H: 73 mm
- Maximum tensile load - F: 0.8 kN
Choose options
Thread connection - M
- M8
- M10
Height - H
- 73 mm
- 85 mm
Maximum tensile load - F
- 0.8 kN
- 1.5 kN
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
1,126.51 ILS
45.06 ILS
/
1 each



