MSG-UK Double cross slide connector
Cross slide connector MSG-UK product number: 337115
Galvanized double cross slide connector for light-duty heating and refrigeration applications
- Thread connection - M: M8, M10
- Height - H: 28 mm
- Maximum load - F: 1.75 kN
Choose options
Thread connection - M
- M8, M10
Height - H
- 28 mm
Maximum load - F
- 1.75 kN
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
2,891.52 ILS
289.15 ILS
/
1 each






