MRG-UK D6 Double cross roll connector
Cross slide connector MRG-UK D6 product number: 336755
Galvanized double cross roll connector for heavy-duty heating and refrigeration applications
- Thread connection - M: M12, M16
- Height - H: 45 mm
- Maximum load - F: 6 kN
Choose options
Thread connection - M
- M12, M16
Height - H
- 45 mm
Maximum load - F
- 6 kN
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
2,223.76 ILS
444.75 ILS
/
1 each






