MFP-F Fixed point pipe clamp
Fixed point pipe ring MFP-NW 100 product number: 304241
Hot-dip galvanized (HDG) fixed point pipe clamp for maximum performance in heavy-duty applications
- Clamping Range - D: 108 - 112 mm
- Thread connection - M: M20
- Material composition: S235JR - DIN EN 10025
premium
Choose options
Clamping Range - D
- 108 - 112 mm
- 110 - 115 mm
- 133 - 140 mm
- 158 - 162 mm
- 165 - 169 mm
- 193 - 200 mm
- 214 - 220 mm
- 244 - 250 mm
- 267 - 273 mm
Thread connection - M
- M20
Nominal pipe size (imperial)
- 4 in
- 5 in
- 6 in
- 8 in
Pack size
- 1 pc
- 2 pc
- 3 pc
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
4,367.06 ILS
727.84 ILS
/
1 each






