MSG 1,0 Slide connector
Slide connector MSG 1,0 1/2 product number: 248207
Galvanized slide connector for light-duty heating and refrigeration applications
- Thread connection - M: 1/2 in
- Height - H: 32 mm
- Maximum load - F: 1 kN
Choose options
Thread connection - M
- 1/2 in
- M12, M16
Height - H
- 32 mm
- 35 mm
Maximum load - F
- 1 kN
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
1,584.22 ILS
158.42 ILS
/
1 each




