MSG 1,0 Slide connector
Slide connector MSG 1,0 M12/1 product number: 248206
Galvanized slide connector for light-duty heating and refrigeration applications
- Thread connection - M: M12, M16
- Height - H: 35 mm
- Maximum load - F: 1 kN
Choose options
Thread connection - M
- 1/2 in
- M12, M16
Height - H
- 32 mm
- 35 mm
Maximum load - F
- 1 kN
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
1,363.73 ILS
136.37 ILS
/
1 each




