Galvanized C-Channel bracket for medium-duty applications

  • Material thickness: 2 mm
  • Material composition: S250GD - DIN EN 10346
  • Surface finish: Indoor Coated - Pre-galvanized

Choose options

Profile
  • MQ-21
Length - L
  • 200 mm
  • 300 mm
  • 450 mm
Height - H
  • 21 mm
Pack size
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,170.40 ILS