MQK-41 D Bracket
Bracket MQK-41 D/1000 product number: 369620

Galvanized C-Channel double-bracket for medium-duty applications
- Material thickness: Channel: 2 mm, baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Profile
- MQ-41-D
Length - L
- 1000 mm
Pack size
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
3,812.16 ILS
635.36 ILS
/
1 each



