Stainless steel (A4) C-Channel bracket for medium-duty applications

  • Material thickness: Channel: 2 mm, baseplate: 6 mm
  • Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
  • Surface finish: Outdoor Plus - Stainless Steel

Choose options

Profile
  • MQ-21-R
Length - L
  • 300 mm
  • 450 mm
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 3,987.72 ILS