MT-BR-40 OC Bracket

Medium-duty C-Channel bracket for outdoor applications
- Material composition: S275JR - EN 10025
- Surface finish: Outdoor Coated - HDG
- Material thickness: 1.75 mm
Choose options
Length - L
- 300 mm
- 450 mm
- 600 mm
- 1000 mm
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 1,000.00 ILS
Technical Data
Material composition
S275JR - EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
1.75 mm
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Features & Applications
Features
- High performance, less weight – optimized hole pattern for improved load efficiency, and compatible with our MT-BR-AB angle brace for even higher performance
- Simpler and easier to install – compatible with the Hilti MT Fast-Lock and Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- More sustainable – made with up to 11% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added lines along the sides of the C-Channel bracket to help identify load classes and provide a more aesthetic finish
- Adjustable – two slotted holes simplify leveling and fine adjustment
Applications
- Supporting pipe rings, ventilation ducts, cable trays and other MEP support hardware
- Mounting light-duty MEP installations on concrete and steel
- Wall-mounted cantilever brackets for heavier pipes
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.
Related Products
Nut for attaching media to MT strut channels, for outdoor use with low pollution
Nut for attaching media to MT strut channels, for outdoor use with low pollution
hot-dip galvanised pipe clamp saddle for connecting threaded components to MT channels
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
