MT-BR-40 Bracket


Medium-duty C-Channel bracket for indoor applications
- Material composition: S275JR - EN 10025
- Surface finish: Electro galvanized - for dry indoor use only
- Material thickness: 1.75 mm
Choose options
Length - L
- 300 mm
- 450 mm
- 600 mm
- 1000 mm
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 860.00 ILS
Technical Data
Material composition
S275JR - EN 10025
Surface finish
Electro galvanized - for dry indoor use only
Material thickness
1.75 mm
Environmental conditions
Indoor, dry conditions
Features & Applications
Features
- High performance, less weight – optimized hole pattern for improved load efficiency, and compatible with our MT-BR-AB angle brace for even higher performance
- Simpler and easier to install – compatible with the Hilti MT Fast-Lock and Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- More sustainable – made with up to 11% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added lines along the sides of the C-Channel bracket to help identify load classes and provide a more aesthetic finish
- Adjustable – two slotted holes simplify leveling and fine adjustment
Applications
- Supporting pipe rings, ventilation ducts, cable trays and other MEP support hardware
- Mounting light-duty MEP installations on concrete and steel
- Wall-mounted cantilever brackets for heavier pipes
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.
Related Products
Base connector for anchoring strut channel structures to concrete or steel
Right-angle connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


