Login and purchasing functionalities back in a few hours

POL 10 Optical level

Optical level POL 10 product number: 428300

Optical level for everyday leveling tasks with 20x magnification

  • Magnification: 20 x
  • Compensator type: Air-damping
  • IP protection class: IP 55 (EN 60529)

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
2,277.06 ILS
2,277.06 ILS
/
1 each

Technical Data

Magnification
20 x
Compensator type
Air-damping
IP protection class
IP 55 (EN 60529)
Operating temperature range
-20 - 50 °C
Weight
1.8 kg

Documents

pdf Operating Instruction POL10/15, Arabic, Czech, German, English, French, Hungarian, Italian, Dutch, Polish, Romanian, Russian, Slovak, Swedish, Turkish, Portuguese [ 669.9 KB ]

Features & Applications

Features

  • High-quality optics for easy staff readings
  • High-quality mechanical parts – engineered for long-lasting, reliable and comfortable operation
  • Automatic compensator for accurate leveling
  • Ready-to-use set – with plumb bob and adjusting pin, packed in a robust carrying case
  • Convenient aiming device for rough alignment with the target

Applications

  • Measuring, checking and transferring heights
  • Checking concrete pouring heights and levels
  • Checking and adjusting formwork
  • Estimating angles and distances
  • Daily leveling tasks

Services

Hilti Tool Service

  • Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
  • One click or call is all it takes – we do the rest
More information about Tool Services

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Free verification of tool accuracy in accordance with manufacturer’s specifications.
More information about Fleet Management

LifeTime Services

  • After no-cost period repair costs are capped for as long as we service the tool
  • Pick-up and delivery service
More information about LifeTime Services
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo