Nuron
PR 4-22 Horizontal rotating laser level


Robust exterior rotary laser level for horizontal leveling (Nuron battery platform)
- Accuracy: ±1.5 mm at 30 m
- Laser class: < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature: ±5(±8.7%) °
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 7,200.00 ILS
Technical Data
Accuracy
±1.5 mm at 30 m
Laser class
< 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Self leveling range at room temperature
±5(±8.7%) °
Rotation speed
600 rpm
IP protection class
IP 66 (EN 60529) - battery compartment excluded
Operating temperature range
-20 - 50 °C
Maximum operating time
35 h
Documents
pdf Operating Instruction PR 4-22 (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 14.3 MB ]
pdf Operating Instruction PRA 4 (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 4.4 MB ]
pdf Operating Instruction C 4-22 (02) (02), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 4 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.6 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.7 MB ]
Features & Applications
Features
- Easy to use – one button design enables one-person operation, now with an extended range of up to 800m (diameter)
- Fast and reliable detection – universal PRA 4 laser receiver with digital offset and large 13 cm receiver window provide quick and reliable laser detection over the entire working range
- Durable and drop-resistant – new aluminum core, internal dampers, shock-absorbing head/handles, and IP66 rating to help maintain laser accuracy in rough jobsite conditions
- Smarter features with Nuron – smart asset tracking, battery life indication, and all on one battery platform help keep your tool park streamlined and cost-efficient
- Strobe-shield mode – integrated technology protects against false detections from lights, LEDs, and glass/metal reflections to help improve consistency and productivity on the job site
Applications
- Horizontal leveling during excavation tasks
- Leveling formwork and pouring concrete
- Transferring and checking reference heights
For approval or certificate information, please see individual items.
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

