POL 10 Optical level
Optical level POL 10 product number: 428300
Optical level for everyday leveling tasks with 20x magnification
- Magnification: 20 x
- Compensator type: Air-damping
- IP protection class: IP 55 (EN 60529)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,277.06 ILS
2,277.06 ILS
/
1 each
Technical Data
Magnification
20 x
Compensator type
Air-damping
IP protection class
IP 55 (EN 60529)
Operating temperature range
-20 - 50 °C
Weight
1.8 kg
Documents
pdf Operating Instruction POL10/15, Arabic, Czech, German, English, French, Hungarian, Italian, Dutch, Polish, Romanian, Russian, Slovak, Swedish, Turkish, Portuguese [ 669.9 KB ]
Features & Applications
Features
- High-quality optics for easy staff readings
- High-quality mechanical parts – engineered for long-lasting, reliable and comfortable operation
- Automatic compensator for accurate leveling
- Ready-to-use set – with plumb bob and adjusting pin, packed in a robust carrying case
- Convenient aiming device for rough alignment with the target
Applications
- Measuring, checking and transferring heights
- Checking concrete pouring heights and levels
- Checking and adjusting formwork
- Estimating angles and distances
- Daily leveling tasks
Services
Hilti Tool Service
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

