New to Hilti Online?See your customized prices and shop 24/7Register now

Point laser with 5 points for plumbing, leveling, aligning and squaring with red beam

  • Accuracy: ±2 mm at 10 m
  • Max. operating distance (diameter): 60 m (points)
  • Maximum operating time: 30 h

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 3,396.00 ILS

Technical Data

Accuracy
±2 mm at 10 m
Max. operating distance (diameter)
60 m (points) 1
Maximum operating time
30 h
Battery type
4 x 1.5 V (AA)
Self leveling range at room temperature
±5 °
Self leveling time
3 s
IP protection class
IP 54 (EN 60529)
Laser type
Point
  1. Operating distance can be significantly affected by site conditions. See operating instructions.

Documents

Features & Applications

Features

  • Five-directions laser points for precision 3D layout tasks up to 30 m/100 ft
  • Compact size allows high-speed layout
  • Impact protection system – rugged inner pendulum housing for higher robustness
  • Out-of-level and low-battery alerts – help prevent mistakes and unexpected downtime
  • Laser class 2 – no special precautionary measures needed

Applications

  • Vertical alignment of windows and doors
  • Vertical alignment of steel and timber structures
  • Transferring fastening points from floors to ceilings
  • Aligning and squaring drywall framing
  • Vertical alignment of steel beams

For approval or certificate information, please see individual items.

Services

Hilti Tool Service

  • Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
  • One click or call is all it takes – we do the rest
More information about Tool Services
Service icon for Bbundles

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Free verification of tool accuracy in accordance with manufacturer’s specifications.
More information about Fleet Management

LifeTime Services

  • After no-cost period repair costs are capped for as long as we service the tool
  • Pick-up and delivery service
More information about LifeTime Services

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.