PD-I Laser meter
מד טווח לייזר PD-I product number: 2212517
Robust laser meter with smart measuring functions and Bluetooth® connectivity for interior applications up to 100 m / 330 ft
- Measurement accuracy: 1.5 mm
- Measuring functions: Single and continuous measurement
- Calculation functions: Addition, Subtraction, Area, Painters area, Volume, Min/max, Pythagoras (3x), Setting out, Timer
Customers also searched for Laser meter, Distance meter, Laser measurer, Laser range finder or Laser tool.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,339.76 ILS
2,339.76 ILS
/
1 each







