PD-S Laser meter
Laser range meter PD-S product number: 2190182
Easy-to-use laser meter for distance and area measurements up to 60 m / 200 ft
- Measurement accuracy: 1.5 mm
- Measuring functions: Single and continuous measurement
- Calculation functions: Area
Customers also searched for Laser meter, Distance meter, Laser measurer, Laser range finder or Laser tool.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,254.00 ILS
1,254.00 ILS
/
1 each



