Login and purchasing functionalities back in a few hours

HCS T1 Concrete sensors (Bluetooth®)

Concrete maturity sensors for monitoring temperature and strength using Bluetooth® on-site data collection

  • Monitoring: Strength and temperature
  • Data collection: Bluetooth
  • Data collection frequency: Strength and temperature: every 15 minutes for the first 60 days

Choose options

Data collection
  • Bluetooth
Cable length Lc
  • 91 cm
  • 245 cm
  • 456 cm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Monitoring
Strength and temperature
Data collection
Bluetooth
Data collection frequency
Strength and temperature: every 15 minutes for the first 60 days
Standards
Complies with ASTM C1074
Wireless signal range (up to)
30.5 m
Temperature - range
-40 °C - 85 °C

Documents

pdf Hilti Concrete Sensors_Technical Summary_Global, English [ 1.9 MB ]
pdf Hilti Concrete Sensors_Lab Services Flyer_Global, English [ 399.9 KB ]

Features & Applications

Features

  • More efficient scheduling – concrete maturity sensors put live curing data at your fingertips to better plan the day’s work
  • Avoid concrete testing delays – shave up to 1-2 days off every pour cycle by switching to live curing data
  • Optimize rental costs – rent equipment only once your concrete is strong enough
  • Easy to use – simply attach the concrete sensors to rebar using cable ties before you pour, and see the results from anywhere using mobile Apps or desktop software

Applications

  • Concrete strength monitoring – know immediately when formwork stripping can take place, and when rental equipment is needed
  • Concrete temperature measurement – know when to mitigate against extreme temperatures
  • Bluetooth®-based sensors are ideal for checking concrete maturity while you’re on-site and in range of the sensor. If your project will have sensors distributed over a large area or you need continuous monitoring with cloud-based access to the information from anywhere, we recommend HCS T2 long-range concrete sensors
  • For monitoring strength, a laboratory calibration service may be required. Contact your Hilti sales representative for further information

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo