PT-C Thermal camera
Thermal imaging camera PT-C product number: 2365710
Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications
- Measuring accuracy: from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
- Temperature resolution: 0.1 °C
- Operating temperature range: -10 - 50 °C
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
18,862.25 ILS
18,862.25 ILS
/
1 each









