EXO-T-22 Tool balancer
EXO-T-22 balancer (L-shape included) - N product number: 2341924
Wearable construction tool balancer with active weight distribution for zero gravity handling during heavy wall demolition and drilling (Nuron battery platform)
- Belt size: 1800 mm
- Weight: 7.75 kg
- Maximum load: 17 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
12,744.82 ILS
12,744.82 ILS
/
1 each







