EXO-S Shoulder Exoskeleton
Shoulder exoskeleton EXO-S(N) product number: 2331083
Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference up to 40cm (16”)
- Weight: 2.4 kg
- Width: 450 mm
- Length: 250 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
6,348.38 ILS
6,348.38 ILS
/
1 each










