CFS-S ACR Firestop acrylic sealant
Firestop acrylic sealant CFS-S ACR CW product number: 435859
Universal caulk, providing a flexible firestop seal for construction joints and through penetrations
- Base materials: Concrete, Masonry, Drywall, Wood
- Application temperature range: 2 - 40 °C
- Approx. cure time: 3 mm/3 days
ultimate
Choose options
Color
- White
Packaging
- Cartridge 310ml
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
30.00 ILS
30.00 ILS
/
1 each






