FS-ONE MAX Firestop intumescent sealant
Firestop sealant FS-ONE MAX 5GAL PAIL product number: 2101536
High-performance intumescent firestop sealant
- UL Green Guard Gold: Yes
- Base materials: Concrete, Metal, Wood, Drywall
- Application temperature range: 2 - 40 °C
ultimate
Choose options
Color
- Red
Packaging
- Cartridge
- Pail 5 Gal
Pack size
- 1 pc
- 12 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,200.00 ILS
2,200.00 ILS
/
1 each
Technical Data
UL Green Guard Gold
Yes
Base materials
Concrete, Metal, Wood, Drywall
Application temperature range
2 - 40 °C
Approx. cure time
2 mm/3 days 1
Can be painted
Yes
Content per can/cartridge
19000 ml
Product Class
Ultimate
Volume per unit
19000 ml
Color
Red
- at 75°F/24°C, 50% relative humidity
Documents
pdf Brochure_W4580_0523_g_Data_Center_Solutions__en_2023 [ 5.9 MB ]
Features & Applications
Features
- For effectively sealing most common through penetrations in a variety of base materials – including concrete, masonry and drywall
- For use in all types of pipe penetrations – metal pipes, insulated metal pipes and plastic pipes
- For use in most types of cable penetrations – single cables, cable bundles, cable trays and mixed
- Versatile – one product for most firestop applications
Applications
- Metal pipe penetrations – copper, steel and EMT
- Insulated metal pipe penetrations – steel and copper
- Plastic pipe penetrations – closed or vented
- Single cables and cable bundles
- Cable trays and combi openings
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

