CFS-C firestop collars
Firestop collar CFS-C 63/2" product number: 435418
ETA-compliant retrofit firestop collar to help create a fire and smoke barrier around existing pipes between 32-160 mm
- Base materials: Concrete (aerated), Concrete, Masonry, Drywall
- LEED VOC: 7.6 g/l
- Pipe diameter - range: 52 - 63 mm
ultimate
Choose options
Nominal pipe diameter
- 50 mm
- 63 mm
- 75 mm
- 90 mm
- 110 mm
- 125 mm
- 160 mm
Pipe diameter - range
- 32 - 50 mm
- 52 - 63 mm
- 65 - 75 mm
- 79 - 90 mm
- 92 - 110 mm
- 116 - 125 mm
- 126 - 160 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
50.00 ILS
50.00 ILS
/
1 each
Technical Data
Base materials
Concrete (aerated), Concrete, Masonry, Drywall
LEED VOC
7.6 g/l
Pipe diameter - range
52 - 63 mm
Product Class
Ultimate
Application
Other, Non-combustible pipes
Documents
Features & Applications
Features
- Designed to simplify firestopping of combustible pipes through fire-rated walls and floors
- Latch mechanism for quicker and easier closure
- Flexible hook positioning for convenient fastening
- Can be uninstalled
- Can be visually inspected easily
Applications
- Sealing flammable pipes from 50 mm to 160 mm in diameter in penetrations through fire compartment walls and floors
- Pipe materials: PE, PE-HD, PVC, PVC-U
- Suitable for use in openings in concrete, aerated concrete, masonry and drywall
- Different backfilling and sealing materials are covered
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

