CFS-C P Premium firestop collar
Firestop collar CFS-C P 125/5" product number: 435411
ETA-compliant retrofit premium firestop collar to help create a fire and smoke barrier around existing pipes between 50-250 mm
- Base materials: Aerated Concrete, Concrete, Masonry, Drywall
- LEED VOC: 7.6 g/l
- Product Class: Ultimate
ultimate
Choose options
Nominal pipe diameter
- 50 mm
- 63 mm
- 75 mm
- 90 mm
- 110 mm
- 125 mm
- 160 mm
- 180 mm
- 200 mm
- 225 mm
- 250 mm
Pipe diameter - range
- 32 - 51 mm
- 52 - 64 mm
- 65 - 78 mm
- 79 - 91 mm
- 92 - 115 mm
- 126 - 170 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
180.00 ILS
180.00 ILS
/
1 each




