CFS-W EL firestop endless wrap strips
Firestop wrap strip CFS-W EL W45/1.8" product number: 429556
Intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
- Dimensions (LxWxH): 10000 x 45 x 4.5 mm
- Base materials: Concrete (aerated), Concrete, Drywall, Masonry
- LEED VOC: 7.6 g/l
ultimate
Choose options
Width
- 45 mm
Length
- 10000 mm
Pipe diameter - range
- 50 - 160 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
520.00 ILS
520.00 ILS
/
1 each
Technical Data
Dimensions (LxWxH)
10000 x 45 x 4.5 mm
Base materials
Concrete (aerated), Concrete, Drywall, Masonry
LEED VOC
7.6 g/l
Pipe diameter - range
50 - 160 mm
Product Class
Ultimate
Application
Other
Features & Applications
Features
- Quicker and easier installation – no hooks, anchors or drilling
- Installed inside the base material – ideal when space and access are limited
- Endless solution – one product for most penetrant sizes
Applications
- Sealing flammable pipes from 50 mm to 160 mm in diameter in penetrations through fire compartment walls and floors
- Pipe materials: PE, PE-HD, PVC-U, PVC, PVC-C
- Suitable for use in openings in concrete, aerated concrete, masonry and drywall
- Different backfilling and sealing materials are covered
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

