CFS-W P Firestop premium wrap
Firestop wrap strip CFS-W P product number: 2133384
Firestop premium wrap to help create a fire and smoke barrier around combustible pipes in most common base materials, including coated board
- Dimensions (LxWxH): 10000 x 50 x 2 mm
- Base materials: Concrete, Drywall, Masonry
- LEED VOC: 0 g/l
ultimate
Choose options
Width
- 50 mm
Length
- 10000 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
360.00 ILS
360.00 ILS
/
1 each
Technical Data
Dimensions (LxWxH)
10000 x 50 x 2 mm
Base materials
Concrete, Drywall, Masonry
LEED VOC
0 g/l
Product Class
Ultimate
Application
Other
Features & Applications
Features
- Approved for a increased range of combustible pipe and insulation materials in coated board applications
- All pipes tested with end configurations meeting code requirements for the application
- Efficient – quicker and easier installation without anchors or drilling
- Endless solution – one product for most penetrant sizes
Applications
- Waste water, roof drainage, potable water and refrigeration pipes in board applications
- Waste water and roof drainage pipes in drywall, aerated concrete, masonry and concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

