CFS-CT HDB Firestop board
FS board CFS-CT HDB 2S 1000x600x60 white product number: 2351360
Firestop coated board well suited for EI60 single board systems.
- Base materials: Aerated Concrete, Concrete, Gypsum board, Masonry
- Color: White
- Storage and transportation temperature range: -5 - 40 °C
ultimate
Choose options
Dimensions (LxWxH)
- 1000 x 600 x 60 mm
Pack size
- 4 pc
Quantity
Pack
Total Pieces
4
Discounted net
2,720.00 ILS
680.00 ILS
/
1 each







