Water- and fire-resistant plug seal for sealing single cables/pipes in round penetrations, with up to 120 minutes of fire integrity

  • Temperature resistance range: -40 - 50 °C
  • Reaction to fire class (EN 13501-1): E

Choose options

Cable diameter - range
  • 5 - 23 mm
  • 13 - 33 mm
  • 23 - 51 mm
  • 23 - 78 mm
  • 34 - 78 mm
Base materials
  • Concrete, Steel
Diameter
  • 43 mm
  • 50 mm
  • 70 mm
  • 100 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 328.65 ILS