Login and purchasing functionalities back in a few hours

Modules with electromagnetic shielding properties to seal cables/pipes within a transit frame

  • Temperature resistance range: -40 - 50 °C
  • Reaction to fire class (EN 13501-1): E

Choose options

Cable diameter - range
  • 5 - 12 mm
  • 13 - 23 mm
  • 23 - 33 mm
  • 34 - 51 mm
  • 52 - 78 mm
  • 79 - 99 mm
Module Height
  • 20 mm
  • 30 mm
  • 40 mm
  • 60 mm
  • 90 mm
  • 120 mm
Base materials
  • Concrete, Steel
Pack size
  • 1 pc
  • 4 pc
  • 9 pc
  • 16 pc
  • 36 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,057.35 ILS