Login and purchasing functionalities back in a few hours

Transit frames for fitting modules to seal cables which penetrate switch cabinets

  • Temperature resistance range: -40 - 50 °C
  • Reaction to fire class (EN 13501-1): E

Choose options

Frame size
  • 150
  • 210
Number of frame columns
  • 1
Base materials
  • Steel
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 415.80 ILS

Technical Data

Temperature resistance range
-40 - 50 °C
Reaction to fire class (EN 13501-1)
E

Documents

pdf Technical manual CFS-T W4529 0424 g, English [ 2.3 MB ]

Features & Applications

Features

  • Simplified inventory management – only 4 different modules are needed to cover all cable diameters from 3 to 33 mm
  • Seals cables and pipes against dust and splashed water (up to safety class IP-65)
  • Frames available in two standard sizes (inner width of 60 mm, inner length of 150 or 210 mm)
  • Frames available in glass-fiber and galvanized steel

Applications

  • Sealing cables, pipes and other conduits leading into switch cabinets, appliancesand casings

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo