CFS-T SL sleeves
Sleeve CFS-T SL 70 MSP product number: 2044652
Sleeves for fitting plugs to seal round cable/pipe penetrations – for use with CFS-T RR and CFS-T RRS plug seals
- Temperature resistance range: -40 - 50 °C
Choose options
Base materials
- Concrete, Steel
Diameter
- 50 mm
- 70 mm
- 100 mm
- 125 mm
- 150 mm
- 200 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
216.30 ILS
216.30 ILS
/
1 each






