CFS-T RRS Plug seals
Plug seal CFS-T RRS-43/0+5-23 S/S product number: 2042730
Water- and fire-resistant plug seal for sealing single cables/pipes in round penetrations, with up to 120 minutes of fire integrity
- Cable diameter - range: 5 - 23 mm
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Choose options
Cable diameter - range
- 5 - 23 mm
- 13 - 33 mm
- 23 - 51 mm
- 23 - 78 mm
- 34 - 78 mm
Base materials
- Concrete, Steel
Diameter
- 43 mm
- 50 mm
- 70 mm
- 100 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
595.35 ILS
595.35 ILS
/
1 each








