CFS-T STRF system
Transit frame CFS-T STRF-150 GF product number: 2042725
Transit frames for fitting modules to seal cables which penetrate switch cabinets
- Number of frame columns: 1
- Number of frame rows: 1
- Frame size: 150
Choose options
Frame size
- 150
- 210
Number of frame columns
- 1
Base materials
- Steel
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
415.80 ILS
415.80 ILS
/
1 each
Technical Data
Number of frame columns
1
Number of frame rows
1
Frame size
150
Temperature resistance range
-40 - 50 °C
Reaction to fire class (EN 13501-1)
E
Documents
pdf Technical manual CFS-T W4529 0424 g, English [ 2.3 MB ]
Features & Applications
Features
- Simplified inventory management – only 4 different modules are needed to cover all cable diameters from 3 to 33 mm
- Seals cables and pipes against dust and splashed water (up to safety class IP-65)
- Frames available in two standard sizes (inner width of 60 mm, inner length of 150 or 210 mm)
- Frames available in glass-fiber and galvanized steel
Applications
- Sealing cables, pipes and other conduits leading into switch cabinets, appliancesand casings
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo



