CFS-T STRF Wedge compression
Wedge compr. kit CFS-T WD 60 product number: 2042724

Wedge compression for quickly and easily forming a tight, effective seal within STRF cable transit frames
- Dimensions (LxWxH): 32 x 60 x 32 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
260.40 ILS
260.40 ILS
/
1 each
Technical Data
Dimensions (LxWxH)
32 x 60 x 32 mm
Documents
pdf Technical manual CFS-T W4529 0424 g, English [ 2.3 MB ]
Features & Applications
Features
- Only one central bolt to be tightened
- Efficient solution for compression of cable/filler modules to help create an effective seal
Applications
- Holding cable/filler modules firmly in place within transit frames to create an effective seal
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo