CFS-T S Cable modules (STRF)
Filler module CFS-T FB S 12x10/0 product number: 2042723
Modules to seal cables within transit frames which penetrate switch cabinets
- Dimensions (LxWxH): 30 x 120 x 10 mm
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Choose options
Module Height
- 5 mm
- 10 mm
- 15 mm
- 20 mm
- 30 mm
- 40 mm
Base materials
- Steel
Cable diameter - range
- 3 - 9 mm
- 5 - 12 mm
- 13 - 23 mm
- 23 - 33 mm
Pack size
- 18 pc
- 32 pc
- 36 pc
- 72 pc
- 128 pc
Quantity
Pack
Total Pieces
36
Discounted net
1,606.50 ILS
44.63 ILS
/
1 each


