CFS-T S Cable modules (STRF)
Cable module CFS-T S 40/0+23-33 product number: 2042721
Modules to seal cables within transit frames which penetrate switch cabinets
- Dimensions (LxWxH): 30 x 40 x 40 mm
- Cable diameter - range: 23 - 33 mm
- Temperature resistance range: -40 - 50 °C
Choose options
Module Height
- 5 mm
- 10 mm
- 15 mm
- 20 mm
- 30 mm
- 40 mm
Base materials
- Steel
Cable diameter - range
- 3 - 9 mm
- 5 - 12 mm
- 13 - 23 mm
- 23 - 33 mm
Pack size
- 18 pc
- 32 pc
- 36 pc
- 72 pc
- 128 pc
Quantity
Pack
Total Pieces
18
Discounted net
925.05 ILS
51.39 ILS
/
1 each


