CFS-T RR plug seals
Plug seal CFS-T RR-50 S/S 60mm product number: 2014887
Plug seal for fitting modules to seal multiple cables/pipes in round penetrations
- Approvals: UL
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Choose options
Base materials
- Concrete, Steel
Diameter
- 50 mm
- 70 mm
- 90 mm
- 100 mm
- 103 mm
- 125 mm
- 150 mm
- 154 mm
- 200 mm
Sealing material thickness
- 30 mm
- 40 mm
- 60 mm
- 80 mm
- 90 mm
- 120 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
375.90 ILS
375.90 ILS
/
1 each








