CFS-T FB EMC filler modules
Filler module CFS-T FB EMC 30/0R30 product number: 2014879

Filler module with electromagnetic compatibility for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
- Dimensions (LxWxH): 60 x 30 x 30 mm
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Choose options
Module Height
- 5 mm
- 10 mm
- 15 mm
- 20 mm
- 30 mm
Base materials
- Concrete, Steel
Pack size
- 16 pc
3,372.60 ILS /16 each - 18 pc
- 24 pc
3,481.80 ILS /24 eachBest price - 36 pc
- 54 pc
- 96 pc
Quantity
Pack
Total Pieces
16
Discounted net
3,372.60 ILS
210.79 ILS
/
1 each



