CFS-T FB EMC filler modules

Filler module CFS-T FB EMC 30/0 product number: 2014878

Filler module with electromagnetic compatibility for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required

  • Dimensions (LxWxH): 60 x 30 x 30 mm
  • Temperature resistance range: -40 - 50 °C
  • Reaction to fire class (EN 13501-1): E

Choose options

Module Height
  • 5 mm
  • 10 mm
  • 15 mm
  • 20 mm
  • 30 mm
Base materials
  • Concrete, Steel
Pack size
  • 16 pc

    3,372.60 ILS /16 each
  • 18 pc
  • 24 pc

    3,481.80 ILS /24 each
    Best price
  • 36 pc
  • 54 pc
  • 96 pc
Product options
Quantity
Pack
Total Pieces
24
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
3,481.80 ILS
145.08 ILS
/
1 each