CFS-T EMC cable modules
Cable module CFS-T EMC 90/0+52-78 product number: 2014872
Modules with electromagnetic shielding properties to seal cables/pipes within a transit frame
- Dimensions (LxWxH): 60 x 90 x 90 mm
- Cable diameter - range: 52 - 78 mm
- Temperature resistance range: -40 - 50 °C
Choose options
Cable diameter - range
- 5 - 12 mm
- 13 - 23 mm
- 23 - 33 mm
- 34 - 51 mm
- 52 - 78 mm
- 79 - 99 mm
Module Height
- 20 mm
- 30 mm
- 40 mm
- 60 mm
- 90 mm
- 120 mm
Base materials
- Concrete, Steel
Pack size
- 1 pc
- 4 pc
- 9 pc
- 16 pc
- 36 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,167.60 ILS
1,167.60 ILS
/
1 each







